Properties
Version | ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, yellow |
Order No. | 1131960000 |
Type | CC 15/60 MC NE GE |
GTIN (EAN) | 4032248912506 |
Qty. | 40 items |
Depth | 1.2 mm |
Depth (inches) | 0.047 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 3.05 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Holder CC-H 15/60 |
Colour | yellow |
compatible printer |
[PRINTJET CONNECT](~/p/2715590000)
[MCP PLUS](~/p/1925000000) |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | without |
Recommended industries | Machinery |
UL 94 flammability rating | V-2 |
Width | 60 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60502) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1131960000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1131960000) |
Product Change Notification |
[MultiCard Material modification](https://mdcop.weidmueller.com/mediadelivery/asset/900_308560)
[MultiCard Material Modifikation](https://mdcop.weidmueller.com/mediadelivery/asset/900_308561) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
-
Item No.:1790160000Packaging unit:1 PC
ClipCard, Cover, 1000 x 19 mm, Transparent
-
Item No.:1880840000Packaging unit:10 PC
ClipCard, Accessories, 15 x 60 mm, Transparent
-
-
Item No.:1790150000Packaging unit:1 PC
ClipCard, Accessories, 1000 x 17 mm, Self-adhesive, black
-
Item No.:1888280000Packaging unit:40 PC
ClipCard, Accessories, 15 x 60 mm, Transparent
MarkersDevice markersMultiCardClipCardAccessories