Properties
Version | ClipCard, Device markers, 27 x 85 mm, To customer specification |
Order No. | 1525850000 |
Type | CC 85/27 MC SDR |
GTIN (EAN) | 4050118331356 |
Qty. | 4 items |
Depth | 0.8 mm |
Depth (inches) | 0.031 inch |
Height | 27 mm |
Height (inches) | 1.063 inch |
Width | 85 mm |
Width (inches) | 3.346 inch |
Net weight | 20.6 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | To customer specification |
Colour of printing | black |
compatible printer |
[PRINTJET CONNECT](~/p/2715590000)
[MCP PLUS](~/p/1925000000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Based on customer requirements (Please send M-Print PRO file) |
Printing method | MC Laser |
Recommended industries | Machinery |
Type of printing | To customer specification |
UL 94 flammability rating | V-2 |
Width | 85 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1525850000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
-
Item No.:1675130001Packaging unit:40 PC
Device markers, Accessories, 90 x 31 mm, black
-
Item No.:1675130002Packaging unit:40 PC
Device markers, Accessories, 90 x 31 mm, grey
MarkersDevice markersMultiCardClipCardAccessories