Ominaisuudet
Version | ClipCard, Device markers, 30 x 30 mm, With hole, To customer specification |
Order No. | 1248470000 |
Type | CC DIA 30/4.2 MC SDR |
GTIN (EAN) | 4050118038798 |
Qty. | 12 items |
Depth | 1,2 mm |
Depth (inches) | 0,047 inch |
Height | 30 mm |
Height (inches) | 1,181 inch |
Width | 30 mm |
Width (inches) | 1,181 inch |
Diameter | 30 mm |
Net weight | 1,58 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | With hole |
Colour | To customer specification |
compatible printer |
[PRINTJET CONNECT](~/p/2715590000)
[MCP PLUS](~/p/1925000000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | −40 °C |
Printed characters | Requires M-Print PRO File |
UL 94 flammability rating | V-2 |
Version |
ø 30 mm
with 4.2 mm mounting hole |
Width | 30 mm |
Diameter | 30 mm |
Drill-hole diameter | 4,2 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1248470000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |