Properties
Version | ClipCard, Accessories, 17 x 52 mm, blue |
Order No. | 3009100000 |
Type | CC-DT-H 15/49 BL |
GTIN (EAN) | 4099986911680 |
Qty. | 25 items |
Depth | 6 mm |
Depth (inches) | 0.236 inch |
Height | 17 mm |
Height (inches) | 0.669 inch |
Width | 52 mm |
Width (inches) | 2.047 inch |
Net weight | 1.766 g |
Operating temperature range | -40...100°C |
Colour | blue |
Detectible in accordance with Rondotest | 4.7 mm Al |
Halogen | No |
Material | Polyamide 66 |
Operating temperature range | -40...100°C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries | Food processing industry |
UL 94 flammability rating | HB |
Version | Marker holder |
Width | 52 mm |
Halogen | No |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |