Properties
Version | ClipCard, Accessories, 30 x 60 mm, blue |
Order No. | 2737760000 |
Type | CC-DT-H 30/60 BL |
GTIN (EAN) | 4064675211792 |
Qty. | 10 items |
Depth | 5.5 mm |
Depth (inches) | 0.217 inch |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 4.115 g |
Operating temperature range | -40...100 °C |
Colour | blue |
Detectible in accordance with Rondotest | 4.7 mm Al |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries | Food processing industry |
UL 94 flammability rating | HB |
Width | 60 mm |
Halogen | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
Is accessory of
-
Item No.:2737720000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, blue
-
Item No.:2737730000Packaging unit:30 PC
ClipCard, Device markers, 30 x 60 mm, blue
MarkersSpecial markersDetectable markersMultiCard detectableDevice markers detectableCC DetectableCC-DT 30/60