Properties
Version | ClipCard, Accessories, 15 x 49 mm, black |
Order No. | 1790420000 |
Type | CC-H 15/49 |
GTIN (EAN) | 4032248215218 |
Qty. | 25 items |
Depth | 5.5 mm |
Depth (inches) | 0.217 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 49 mm |
Width (inches) | 1.929 inch |
Net weight | 1.32 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries | Machinery |
UL 94 flammability rating | V-2 |
Width | 49 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63735) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1790420000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1790420000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1877240000Packaging unit:40 PC
ClipCard, Device markers, 15 x 49 mm, Holder CC-H 15/49, silver
-
Item No.:1877260000Packaging unit:40 PC
ClipCard, Device markers, 15 x 49 mm, Holder CC-H 15/49, white
-
Item No.:1076970000Packaging unit:40 PC
ClipCard, Device markers, 15 x 49 mm, Holder CC-H 15/49, yellow
-
Item No.:1079570000Packaging unit:40 PC
ClipCard, Device markers, 15 x 49 mm, Holder CC-H 15/49, grey
-
Item No.:1877200000Packaging unit:8 PC
ClipCard, Device markers, 15 x 49 mm, Holder CC-H 15/49, To customer specification
MarkersDevice markersMultiCardClipCardCC 15/49Blank
MarkersDevice markersMultiCardClipCardCC 15/49Custom printing