Properties
Version | ClipCard, Accessories, 15 x 60 mm, black |
Order No. | 1878910000 |
Type | CC-H 15/60 |
GTIN (EAN) | 4032248473298 |
Qty. | 25 items |
Depth | 5.5 mm |
Depth (inches) | 0.217 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 1.68 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Recommended industries | Machinery |
UL 94 flammability rating | V-2 |
Width | 60 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64539) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1878910000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1878910000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1877350000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, white
-
Item No.:1131960000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, yellow
-
Item No.:1072640000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, grey
-
Item No.:1877340000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, silver
MarkersDevice markersMultiCardClipCardCC 15/60BlankStandard