Properties
Version | MetalliCard, Device markers, 54 x 85 mm, silver |
Order No. | 1327600000 |
Type | CC-M 85/54 AL |
GTIN (EAN) | 4050118132502 |
Qty. | 40 items |
Depth | 0.5 mm |
Depth (inches) | 0.02 inch |
Height | 54 mm |
Height (inches) | 2.126 inch |
Width | 85 mm |
Width (inches) | 3.346 inch |
Net weight | 6.1 g |
Operating temperature range | -55...130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | silver |
Material |
Chrome coated aluminium (AL)
Anodized aluminium |
Number of markers per combination | 1 MetalliCard = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -55...130 °C |
Operating temperature range, max. | 130 °C |
Operating temperature range, min. | -55 °C |
Recommended industries |
Energy
Process |
Size of labelling field | 83.8 x 52.4 mm |
Width | 85 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61216) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1327600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1327600000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
-
Item No.:1175850000Packaging unit:100 PC
MetalliCard, Adhesive strip, 54 x 85 mm, Transparent
-
-
-
MarkersDevice markersMetalliCardMetalliCard for PrintJetComplementary products
Is accessory of
MarkersDevice markersMetalliCardMetalliCard for PrintJetComplementary products