Properties
Version | ClipCard, Accessories, 1000 x 17 mm, Self-adhesive, black |
Order No. | 1790150000 |
Type | CC-RAIL 1000 |
GTIN (EAN) | 4032248213610 |
Qty. | 1 items |
Depth | 6 mm |
Depth (inches) | 0.236 inch |
Height | 1,000 mm |
Height (inches) | 39.37 inch |
Width | 17 mm |
Width (inches) | 0.669 inch |
Net weight | 10 g |
Operating temperature range | -20...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Double-sided adhesive tape |
Application/manufacturer | Self-adhesive |
Colour | black |
Halogen | No |
Material | PVC |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Operating temperature range | -20...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -20 °C |
UL 94 flammability rating | V-0 |
Version | Self-adhesive |
Width | 17 mm |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63734) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1790150000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1790150000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1877200000Packaging unit:8 PC
ClipCard, Device markers, 15 x 49 mm, Holder CC-H 15/49, To customer specification
-
Item No.:1876770000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, white
-
Item No.:1079550000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, grey
-
Item No.:1131940000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, yellow
-
Item No.:1876760000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, silver
-
Item No.:1876620000Packaging unit:16 PC
ClipCard, Device markers, 15 x 17 mm, Holder CC-H 15/17, To customer specification
-
Item No.:1876570000Packaging unit:80 PC
ClipCard, Device markers, 15 x 17 mm, Holder CC-H 15/17, white
-
Item No.:1079530000Packaging unit:80 PC
ClipCard, Device markers, 15 x 17 mm, Holder CC-H 15/17, grey
-
Item No.:1876610000Packaging unit:80 PC
ClipCard, Device markers, 15 x 17 mm, Holder CC-H 15/17, silver
-
Item No.:1131930000Packaging unit:80 PC
ClipCard, Device markers, 15 x 17 mm, Holder CC-H 15/17, yellow
-
Item No.:1877340000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, silver
-
Item No.:1131960000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, yellow
-
Item No.:1072640000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, grey
-
Item No.:1877350000Packaging unit:40 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, white
-
Item No.:1876630000Packaging unit:16 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, To customer specification
-
Item No.:1877300000Packaging unit:8 PC
ClipCard, Device markers, 15 x 60 mm, Holder CC-H 15/60, To customer specification
-
Item No.:1877240000Packaging unit:40 PC
ClipCard, Device markers, 15 x 49 mm, Holder CC-H 15/49, silver
-
Item No.:1076970000Packaging unit:40 PC
ClipCard, Device markers, 15 x 49 mm, Holder CC-H 15/49, yellow
-
Item No.:1877260000Packaging unit:40 PC
ClipCard, Device markers, 15 x 49 mm, Holder CC-H 15/49, white
-
Item No.:1079570000Packaging unit:40 PC
ClipCard, Device markers, 15 x 49 mm, Holder CC-H 15/49, grey