Properties
Version | Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6 |
Order No. | 2710660100 |
Type | CH-HEAA-HEAB-06-0100-AH |
GTIN (EAN) | 4050118752151 |
Qty. | 1 items |
Net weight | 772.249 g |
Limit temperature | -40 °C ... 80 °C |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | 81ca46c4-2930-4739-aa54-e07d33c98f2c |
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 4 x cable diameter |
Cable length | 1 |
Core cross-section | 1.5 mm² |
Halogen | Yes |
Insulation | PVC |
Number of poles | 6 |
Number of wires | 7 |
Outside diameter | 8.9 mm |
Sheath material | PVC |
Sheathing colour | black |
Shielded | No |
Temperature range, moving | -15...70 °C |
Temperature range, stationary | -40...80 °C |
Protection degree | IP65 |
Rated voltage | 500 V |
Version |
Pin
Socket connector |
Number of poles | 6 |
Pin arrangement | 1:1, numbered cores |
Protection degree | IP65 |
Rated voltage | 500 V |
Connector |
|
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 4 x cable diameter |
Cable length | 1 |
Core cross-section | 1.5 mm² |
Halogen | Yes |
Insulation | PVC |
Line type | Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar |
Number of wires | 7 |
Outside diameter | 8.9 mm |
Sheath material | PVC |
Sheathing colour | black |
Shielded | No |
Temperature range, moving | -15...70 °C |
Temperature range, moving, max. | 70 °C |
Temperature range, moving, min. | -15 °C |
Temperature range, stationary | -40...80 °C |
Temperature range, stationary, max. | 80 °C |
Temperature range, stationary, min. | -40 °C |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ROHS | Conform |
Accessories
-
Item No.:2488560000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, Standard, without cover
-
Item No.:1202100000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, End-locking clamp not replaceable, Standard
-
Item No.:1202500000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, End-locking clamp not replaceable, Standard, with cover
-
Item No.:1019870000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, End-locking clamp not replaceable, Standard
-
Item No.:1873530000Packaging unit:1 PC
HDC insert, Male, 500 V, 24 A, Number of poles: 6, PUSH IN, Size: 3
-
Item No.:1873520000Packaging unit:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, PUSH IN, Size: 3
-
Item No.:1021330000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
-
Item No.:1653230000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Coupling housing, End-locking clamp, lower side, high, Size of cable entries: PG 21
-
Item No.:1653200000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16
-
Item No.:1665210000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, End-locking clamp, lower side, Standard
-
Item No.:1652840000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: PG 21
-
Item No.:1788140000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 20
-
Item No.:1787510000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 32
-
Item No.:1900460000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 20
-
Item No.:1788130000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 25
-
Item No.:1652760000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: PG 16
-
Item No.:1900360000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20
-
Item No.:1652990000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 16
-
Item No.:1788160000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
-
Item No.:1787540000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: M 25
-
Item No.:1900880000Packaging unit:1 empty
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 25
-
Item No.:1900380000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25
-
Item No.:1900900000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 32
-
Item No.:1787520000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 25
-
Item No.:1900480000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 25
-
Item No.:1788170000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20
-
Item No.:1652980000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 16
-
Item No.:1900820000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: M 25
-
Item No.:1652750000Packaging unit:1 PC
HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: PG 16