CH-HFAB-XXXX-06-0200-AH

Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 7G1.5 or similar, Shielded: No, Number of poles: 6

Item No. 2712260200

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 3 (06B/16D)end locking on baseBaseBulkhead housing
  • HDC 06B ALU
    Item No.:
    1202100000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, End-locking clamp not replaceable, Standard

  • HDC 06B ADLU
    Item No.:
    1202500000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, End-locking clamp not replaceable, Standard, with cover

  • HDC 06B ALU N
    Item No.:
    2488560000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, Standard, without cover

  • HDC 06B ALU O-RING
    Item No.:
    1019870000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, End-locking clamp not replaceable, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 3 (06B/16D)end locking on baseBaseBase housing
  • HDC 06B SDLU 2M25G
    Item No.:
    1788160000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25

  • HDC 16D SLU 2M32G
    Item No.:
    1787510000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 32

  • HDC 16D SDLU 2M25G
    Item No.:
    1787540000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: M 25

  • HDC 16D SLU 1M25G
    Item No.:
    1900880000
    Packaging unit:
    1 empty

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 25

  • HDC 06B SDLU 2PG16G
    Item No.:
    1652990000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 16

  • HDC 06B SLU 2PG16G
    Item No.:
    1652760000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: PG 16

  • HDC 06B SLU 1M25G
    Item No.:
    1900480000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 25

  • HDC 06B SLU 2M25G
    Item No.:
    1788130000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 25

  • HDC 16D SLU 2PG21G
    Item No.:
    1652840000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: PG 21

  • HDC 06B SLU 2M20G
    Item No.:
    1788140000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 20

  • HDC 16D SLU 1M32G
    Item No.:
    1900900000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 32

  • HDC 06B SLU 1M20G
    Item No.:
    1900460000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: M 20

  • HDC 06B SDLU 2M20G
    Item No.:
    1788170000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20

  • HDC 06B SDLU 1M25G
    Item No.:
    1900380000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 25

  • HDC 16D SLU 2M25G
    Item No.:
    1787520000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, without cover, Size of cable entries: M 25

  • HDC 06B SLU 1PG16G
    Item No.:
    1652750000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, without cover, Size of cable entries: PG 16

  • HDC 06B SDLU 1PG16G
    Item No.:
    1652980000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: PG 16

  • HDC 06B SDLU 1M20G
    Item No.:
    1900360000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, Standard, with cover, Size of cable entries: M 20

  • HDC 16D SDLU 1M25G
    Item No.:
    1900820000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Base housing, End-locking clamp, lower side, high, with cover, Size of cable entries: M 25

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 3 (06B/16D)end locking on baseHoodCover
  • HDC 06B DMDL 1LB
    Item No.:
    1665210000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, End-locking clamp, lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 3 (06B/16D)end locking on baseBaseCoupling hood
  • HDC 06B KLU 1M25G
    Item No.:
    1021330000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16

  • HDC 16D KLU 1PG21G
    Item No.:
    1653230000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Coupling housing, End-locking clamp, lower side, high, Size of cable entries: PG 21

  • HDC 06B KLU 1PG16G
    Item No.:
    1653200000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 3, Protection degree: IP65 (in plugged condition), Coupling housing, End-locking clamp, lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesPUSH INSize 3
  • HDC HE 6 MP
    Item No.:
    1873530000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 24 A, Number of poles: 6, PUSH IN, Size: 3