CH-HHAB-XXXX-10-0200-AE

Heavy duty connector assemblies, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 12G1.5 or similar, Shielded: No, Number of poles: 10

Item No. 2712300200

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 4 (10B/24D)Side locking, lower sideHoodCover
  • HDC 10B DMDQ 2QB
    Item No.:
    1665240000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, Side-locking clamp on lower side, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 4 (10B/24D)Side locking, lower sideBaseBase housing
  • HDC 24D SBU 2M25G
    Item No.:
    1787350000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25

  • HDC 10B SBU 2M25G
    Item No.:
    1787630000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 24D SBU 1M32G
    Item No.:
    1903220000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32

  • HDC 24D SBU 1PG29G
    Item No.:
    1654470000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29

  • HDC 24D SBU 2M32G
    Item No.:
    1787360000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32

  • HDC 10B SBU 2PG16G
    Item No.:
    1654380000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • HDC 10B SBU 1PG16G
    Item No.:
    1654370000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • HDC 10B SBU 1M25G
    Item No.:
    1901370000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 10B SBU 1M20G
    Item No.:
    1901360000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • HDC 10B SBU 2M20G
    Item No.:
    1787640000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • HDC 24D SBU 2PG21G
    Item No.:
    1654450000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 21

  • HDC 24D SBU 1M25G
    Item No.:
    1903210000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 4 (10B/24D)Side locking, lower sideBaseBulkhead housing
  • HDC 10B ABU N
    Item No.:
    2488580000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC 10B ABU
    Item No.:
    1205000000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 4 (10B/24D)Side locking, lower sideBaseCoupling hood
  • HDC 10B KBU 1M25G
    Item No.:
    1021250000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 10B KBU 1M20G
    Item No.:
    1787720000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20

  • HDC 10B KBU 1PG16G
    Item No.:
    1654580000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 4, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 16

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesPUSH INSize 4
  • HDC HE 10 MP
    Item No.:
    1873550000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 10, PUSH IN, Size: 4