Properties
Version | Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 18G1.5 or similar, Shielded: No, Number of poles: 16 |
Order No. | 2712330100 |
Type | CH-HIAA-HIAB-16-0100-AF |
GTIN (EAN) | 4050118751109 |
Qty. | 1 items |
Net weight | 1,099.672 g |
Limit temperature | -40 °C ... 80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6bI, 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 |
SCIP | ef244396-ddde-4d05-9b64-973eef6c7a15 |
Number of poles | 16 |
Pin arrangement | 1:1, numbered cores |
Protection degree | IP65 |
Rated voltage | 500 V |
Connector |
|
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 4 x cable diameter |
Cable length | 1 |
Core cross-section | 1.5 mm² |
Halogen | Yes |
Insulation | PVC |
Line type | Lapp ÖLFLEX® CLASSIC 110 BK 18G1.5 or similar |
Number of wires | 18 |
Outside diameter | 14.4 mm |
Sheath material | PVC |
Sheathing colour | black |
Shielded | No |
Temperature range, moving, max. | 70 °C |
Temperature range, moving, min. | -15 °C |
Temperature range, stationary, max. | 80 °C |
Temperature range, stationary, min. | -40 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ECLASS 14.0 | 27-06-04-02 |
ROHS | Conform |