CH-HLAA-HLAB-24-0500-AG

Heavy duty connector assemblies, Pin, Socket connector, Lapp ÖLFLEX® CLASSIC 110 BK 25G1.5 or similar, Shielded: No, Number of poles: 24

Item No. 2712360500

Properties

Accessories

    ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 8 (24B/64D)Side locking, lower sideBaseBulkhead housing
  • HDC 24B ABU N
    Item No.:
    2488600000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard

  • HDC 24B ABU
    Item No.:
    1212400000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 8 (24B/64D)Side locking, lower sideBaseBase housing
  • HDC 64D SBU 2PG21G
    Item No.:
    1661590000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 21

  • HDC 64D SBU 1M25G
    Item No.:
    1904340000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25

  • HDC 24B SBU 2M25G
    Item No.:
    1787870000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 64D SBU 1M32G
    Item No.:
    1904350000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32

  • HDC 64D SBU 2M32G
    Item No.:
    1786880000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 32

  • HDC 24B SBU 1M25G
    Item No.:
    1901150000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 64D SBU 2M25G
    Item No.:
    1786890000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: M 25

  • HDC 24B SBU 1PG21G
    Item No.:
    1661510000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • HDC 64D SBU 2PG29G
    Item No.:
    1661630000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29

  • HDC 24B SBU 2PG21G
    Item No.:
    1661520000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Base housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • ConnectorsHeavy duty connectorsInsertsFixed-pole insertsHE Series - 16A, 500V, 6 - 48 polesPUSH INSize 8
  • HDC HE 24 MP
    Item No.:
    1873590000
    Packaging unit:
    1 PC

    HDC insert, Male, 500 V, 16 A, Number of poles: 24, PUSH IN, Size: 8

  • HDC HE 24 FP
    Item No.:
    1873580000
    Packaging unit:
    1 PC

    HDC insert, Female, 500 V, 16 A, Number of poles: 24, PUSH IN, Size: 8

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 8 (24B/64D)Side locking, lower sideBaseCoupling hood
  • HDC 64D KBU 1M32G
    Item No.:
    1786960000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: M 32

  • HDC 24B KBU 1PG21G
    Item No.:
    1661720000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 21

  • HDC 24B KBU 1M25G
    Item No.:
    1787920000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25

  • HDC 64D KBU 1PG29G
    Item No.:
    1661810000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, high, Size of cable entries: PG 29

  • HDC 24B KBU 1PG29G
    Item No.:
    1661730000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Coupling housing, Side-locking clamp on lower side, Standard, Size of cable entries: PG 29

  • ConnectorsHeavy duty connectorsHousingRockStar® IP65 / NEMA type 12, 4X housingSize 8 (24B/64D)Side locking, lower sideHoodCover
  • HDC 24B DMDQ 2QB
    Item No.:
    1665640000
    Packaging unit:
    1 PC

    HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Cover for upper part of housing, Side-locking clamp on lower side, Standard