Properties
Version | Heavy duty connector assemblies, Pin, Socket connector, Helukabel JZ-500-C black 7G2.5 or similar, Shielded: Yes, Number of poles: 6 |
Order No. | 2712370100 |
Type | CH-HMAA-HMAB-06-0100-AB |
GTIN (EAN) | 4050118750973 |
Qty. | 1 items |
Net weight | 900.306 g |
Limit temperature | -40 °C ... 80 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC |
Lead 7439-92-1
Potassium perfluorobutane sulfonate 29420-49-3 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1 |
SCIP | 1344e4a2-b558-4ad0-95d1-5c6df3fdd75e |
Number of poles | 6 |
Pin arrangement | 1:1, numbered cores |
Protection degree | IP65 |
Rated voltage | 500 V |
Connector |
|
Bending radius, min., moving | 10 x cable diameter |
Bending radius, min., stationary | 5 x cable diameter |
Cable length | 1 m |
Core cross-section | 2.5 mm² |
Halogen | Yes |
Insulation | PVC |
Line type | Helukabel JZ-500-C black 7G2.5 or similar |
Number of wires | 7 |
Outside diameter | 12.1 mm |
Sheath material | PVC |
Sheathing colour | black |
Shielded | Yes |
Temperature range, moving, max. | 80 °C |
Temperature range, moving, min. | -10 °C |
Temperature range, stationary, max. | 80 °C |
Temperature range, stationary, min. | -40 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ECLASS 14.0 | 27-06-04-02 |
ROHS | Conform |