Properties
Version | Smart Metering Cable Assemblies, 6 kV, Socket connector, IP20, 600 V, KB PUR US 2X1.5 GY XX 6KV, 0.33 m |
Order No. | 2817650033 |
Type | CH-SMC-00.33-ECB90 |
GTIN (EAN) | 4064675323044 |
Qty. | 10 items |
Net weight | 5.6 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Number of poles | 2 |
Protection degree | IP20 |
Rated current | 18.5 A |
Rated impulse withstand voltage | 6 kV |
Rated voltage | 600 V |
Connector |
|
Bending radius, min., moving | 15 x cable diameter |
Bending radius, min., stationary | 10 x cable diameter |
Cable length | 0.33 m |
Cable Material | PUR/ TPE |
Core cross-section | 1.5 mm² |
Halogen | No |
Insulation | PP |
Line type | KB PUR US 2X1.5 GY XX 6KV |
Number of wires | 2 |
Outside diameter | 6.4 mm ± 0.25 mm |
Sheathing colour | grey |
Shielded | No |
Temperature range, moving, max. | 90 °C |
Temperature range, moving, min. | -25 °C |
Temperature range, stationary, max. | 90 °C |
Temperature range, stationary, min. | -40 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313502) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2817650033) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001576 |
ETIM 7.0 | EC001576 |
ETIM 8.0 | EC001576 |
ETIM 9.0 | EC001576 |
ECLASS 9.0 | 27-06-04-02 |
ECLASS 9.1 | 27-06-91-90 |
ECLASS 10.0 | 27-06-04-02 |
ECLASS 11.0 | 27-06-04-02 |
ECLASS 12.0 | 27-06-04-02 |
ECLASS 13.0 | 27-06-04-02 |
ECLASS 14.0 | 27-06-04-02 |
ROHS | Conform |