Properties
Version | Cable, 6 kV, 600 V |
Order No. | 2852960050 |
Type | CH-SMC-KB-2X1.5-6KV-0050 |
GTIN (EAN) | 4064675474661 |
Qty. | 1 items |
Length | 50 m |
Length (inches) | 1,968.504 inch |
Net weight | 2,832 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Number of poles | 2 |
Rated impulse withstand voltage | 6 kV |
Rated voltage | 600 V |
Bending radius, min., moving | 15 x cable diameter |
Bending radius, min., stationary | 10 x cable diameter |
Cable Material | PUR halogen-free |
Core cross-section | 1.5 mm² |
Halogen | halogen-free, according to IEC 60754-2 |
Insulation | TPE |
Number of wires | 2 |
Outside diameter | 6.4 mm ± 0.25 mm |
Sheath material | PUR |
Sheathing colour | grey (similar to RAL 7001) |
Temperature range, moving, max. | 85 °C |
Temperature range, moving, min. | -25 °C |
Temperature range, stationary, max. | 85 °C |
Temperature range, stationary, min. | -30 °C |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_313507) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2852960050) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2852960050) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2852960050&norm=0) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000830 |
ETIM 7.0 | EC003249 |
ETIM 8.0 | EC003249 |
ETIM 9.0 | EC003249 |
ECLASS 9.0 | 27-06-18-05 |
ECLASS 9.1 | 27-06-90-90 |
ECLASS 10.0 | 27-06-18-01 |
ECLASS 11.0 | 27-06-18-01 |
ECLASS 12.0 | 27-06-18-01 |
ECLASS 13.0 | 27-06-18-01 |
ECLASS 14.0 | 27-06-18-01 |
ROHS | Conform |