Properties
Version | Electronics housings, Accessories, THT/THR solder connection, 5.00 mm, Number of poles: 1, Solder pin length (l): 1.5 mm, tinned, Silver grey, Tape |
Order No. | 1189370000 |
Type | CH20M FE 12-67 1.5SN RL |
GTIN (EAN) | 4032248972715 |
Qty. | 750 items |
Product data | UL: |
Packaging | Tape |
Depth | 13.1 mm |
Depth (inches) | 0.516 inch |
Net weight | 0.482 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Silver grey |
Colour chart (similar) | RAL 7001 |
Contact surface | tinned |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Material | Copper alloy |
Surface finish | tinned |
Colour | Silver grey |
Colour chart (similar) | RAL 7001 |
Protection degree | IP20 |
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_52186) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1189370000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1189370000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC001031 |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 9.0 | 27-18-27-90 |
ECLASS 9.1 | 27-18-27-90 |
ECLASS 10.0 | 27-18-27-92 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-18-27-92 |
ECLASS 14.0 | 27-18-27-92 |
ROHS | Conform |
Is accessory of
-
Item No.:1247250000Packaging unit:4 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in the detent foot area for FE contact, Width: 67.5 mm
-
Item No.:2745200000Packaging unit:4 PC
Mounting rail housing, OMNIMATE Housing - series CH20M black, Base element, Recess in the detent foot area for FE contact, Width: 67.5 mm
-
Item No.:1378000000Packaging unit:12 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in the detent foot area for FE contact, Width: 17.5 mm
-
Item No.:1254190000Packaging unit:12 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in the detent foot area for FE contact, Width: 17.5 mm
-
Item No.:1177030000Packaging unit:6 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in the detent foot area for FE contact, Width: 45 mm
-
Item No.:2579680000Packaging unit:6 PC
Modular housing, OMNIMATE Housing - series CH20M light blue, Base element, Recess in the detent foot area for FE contact, Width: 45 mm
-
Item No.:1384030000Packaging unit:10 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Recess in the detent foot area for FE contact, Width: 22.5 mm
-
Item No.:1177010000Packaging unit:10 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in the detent foot area for FE contact, Width: 22.5 mm
-
Item No.:2004700000Packaging unit:10 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Recess in the detent foot area for FE contact, Width: 22.5 mm
-
Item No.:1472800000Packaging unit:10 PC
Modular housing, OMNIMATE Housing - series CH20M Agate grey, Base element, Recess in the detent foot area for FE contact, Width: 22.5 mm
-
Item No.:1176990000Packaging unit:14 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in the detent foot area for FE contact, Width: 12.5 mm