Properties
Version | Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 12.5 mm |
Order No. | 1104240000 |
Type | CH20M12 C BK 1819 |
GTIN (EAN) | 4032248878833 |
Qty. | 70 items |
Depth | 6 mm |
Depth (inches) | 0.236 inch |
Height | 86.3 mm |
Height (inches) | 3.398 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 2.54 g |
Operating temperature range | -40 °C...120 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 175 ≤ CTI <400 |
Insulating material | PC |
Insulating material group | IIIa |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-2 |
Colour |
black
Transparent |
Colour chart (similar) |
RAL 9011
- |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Marker integrateable | Yes |
Safety lock | sealable |
Alternitive colours | More on request |
Customer specific cutouts possible | No |
Customer specific labelling possible | Yes |
Customer specific order process | See guideline under downloads |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_211570) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1104240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1104240000) |
User Documentation |
[Guideline customerspecific housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_177964)
[Guideline kundenspezifische Gehäuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_177965) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-03 |
ECLASS 14.0 | 27-19-06-03 |
ROHS | Conform |
Accessories
-
Item No.:1038860000Packaging unit:1 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: To customer specification
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUCustom printing
MarkersDevice markersMultiCardESGESG 8/13.5/43.3 SAI AUBlank
Is counterpart of
-
Item No.:2554760000Packaging unit:70 PC
Front element, OMNIMATE Housing - series CH20M Agate grey, Front element, including preperation for flip cover, Width: 12.5 mm
-
Item No.:1104190000Packaging unit:70 PC
Front element, OMNIMATE Housing - series CH20M black, Front element, including preperation for flip cover, Width: 12.5 mm
-
Item No.:1294350000Packaging unit:70 PC
Front element, OMNIMATE Housing - series CH20M Light Grey, Front element, including preperation for flip cover, Width: 12.5 mm
Electronics HousingsModular electronics housingsCH20M12 - Modular electronics housing, width of 12.5 mmCH20M12 F - Front element including preperation for flip cover
Related products
-
Item No.:1104180000Packaging unit:14 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 12.5 mm
Electronics HousingsModular electronics housingsCH20M12 - Modular electronics housing, width of 12.5 mmCH20M12 B - Base elementCH20M12 B - Base element