Properties
Version | Modular housing, OMNIMATE Housing - series CH20M Light Grey, Side element, Width: 12.5 mm |
Order No. | 1294320000 |
Type | CH20M12 S PPSC LGY 2018 |
GTIN (EAN) | 4050118090451 |
Qty. | 14 items |
Depth | 105.5 mm |
Depth (inches) | 4.154 inch |
Height | 22.8 mm |
Height (inches) | 0.898 inch |
Width | 12.5 mm |
Width (inches) | 0.492 inch |
Net weight | 10 g |
Operating temperature range | -40 °C...120 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 GF 30 |
Insulating material group | I |
UL 94 flammability rating | V-0 |
Colour | Light Grey |
Colour chart (similar) | RAL 7035 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Cut out as preperation for functional port integrated | No |
Number of connection levels | 2 |
Number of poles, max. | 4 |
Number of slots for female plugs | 2 |
Number of ventilation openings | 1 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_70262) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1294320000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1294320000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1294320000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-02 |
ROHS | Conform |
Related products
-
Item No.:1104180000Packaging unit:14 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 12.5 mm
Electronics HousingsModular electronics housingsCH20M12 - Modular electronics housing, width of 12.5 mmCH20M12 B - Base elementCH20M12 B - Base element