Properties
Version | Front element, OMNIMATE Housing - series CH20M Agate grey, Front element, including preperation for flip cover, Width: 17.5 mm |
Order No. | 2554750000 |
Type | CH20M17 F AGY 3747 |
GTIN (EAN) | 4050118564785 |
Qty. | 50 items |
Depth | 15.5 mm |
Depth (inches) | 0.61 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Net weight | 2.06 g |
Operating temperature range | -40 °C...120 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 GF 30 |
Insulating material group | I |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | Agate grey |
Colour chart (similar) | RAL 7038 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Flip cover mountable | Yes |
Marker integrateable | No |
Alternitive colours | More on request |
Customer specific cutouts possible | Yes |
Customer specific labelling possible | Yes |
Customer specific order process | See guideline under downloads |
Processing possibilities |
Laser processing
Milling |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66374) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2554750000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2554750000) |
User Documentation |
[Guideline customerspecific housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_177964)
[Guideline kundenspezifische Gehäuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_177965) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-03 |
ECLASS 14.0 | 27-19-06-03 |
ROHS | Conform |
Counterparts
-
Item No.:1254160000Packaging unit:70 PC
Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 17.5 mm
-
Item No.:1254150000Packaging unit:70 PC
Modular housing, OMNIMATE Housing - series CH20M black, Flip cover, Width: 17.5 mm
Electronics HousingsModular electronics housingsCH20M17 - Modular electronics housing, width of 17.5 mmCH20M17 C - Flip cover
Related products
-
Item No.:1254130000Packaging unit:12 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 17.5 mm
Electronics HousingsModular electronics housingsCH20M17 - Modular electronics housing, width of 17.5 mmCH20M17 B - Base elementCH20M17 B - Base element