Properties
Version | Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 22.5 mm |
Order No. | 2418670000 |
Type | CH20M22 C BK 1819 |
GTIN (EAN) | 4032248899111 |
Qty. | 50 items |
Depth | 6 mm |
Depth (inches) | 0.236 inch |
Height | 86.9 mm |
Height (inches) | 3.421 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Net weight | 3.82 g |
Operating temperature range | -40 °C...120 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 175 ≤ CTI <400 |
Insulating material | PC |
Insulating material group | IIIa |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-2 |
Colour |
black
Transparent |
Colour chart (similar) |
RAL 9011
- |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Marker integrateable | Yes |
Safety lock | sealable |
Alternitive colours | More on request |
Customer specific cutouts possible | No |
Customer specific labelling possible | Yes |
Customer specific order process | See guideline under downloads |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_50458) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2418670000) |
User Documentation |
[Guideline customerspecific housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_177964)
[Guideline kundenspezifische Gehäuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_177965) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-03 |
ECLASS 14.0 | 27-19-06-03 |
ROHS | Conform |
Accessories
-
Item No.:1912130000Packaging unit:5 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: Transparent
-
Item No.:1038860000Packaging unit:1 PC
ESG, Device markers x 13.5 mm, PA 66, Colour: To customer specification
Is counterpart of
-
Item No.:2554730000Packaging unit:50 PC
Front element, OMNIMATE Housing - series CH20M Agate grey, Front element, including preperation for flip cover, Width: 22.5 mm
-
Item No.:1164680000Packaging unit:50 PC
Front element, OMNIMATE Housing - series CH20M Light Grey, Front element, including preperation for flip cover, Width: 22.5 mm
-
Item No.:1209380000Packaging unit:50 PC
Front element, OMNIMATE Housing - series CH20M red, Front element, including preperation for flip cover, Width: 22.5 mm
-
Item No.:1073360000Packaging unit:50 PC
Front element, OMNIMATE Housing - series CH20M Graphite grey, Front element, including preperation for flip cover, Width: 22.5 mm
-
Item No.:2418640000Packaging unit:50 PC
Front element, OMNIMATE Housing - series CH20M black, Front element, including preperation for flip cover, Width: 22.5 mm
-
Item No.:1350230000Packaging unit:50 PC
Front element, OMNIMATE Housing - series CH20M Traffic yellow, Front element, including preperation for flip cover, Width: 22.5 mm
Related products
-
Item No.:1104450000Packaging unit:10 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 22.5 mm