Properties
Version | Front element, OMNIMATE Housing - series CH20M black, Transparent, Front element, Width: 22.5 mm |
Order No. | 2639980000 |
Type | CH20M22 FC TP BK 1819 |
GTIN (EAN) | 4050118677393 |
Qty. | 50 items |
Depth | 15.5 mm |
Depth (inches) | 0.61 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 22.5 mm |
Width (inches) | 0.886 inch |
Length | 0 mm |
Net weight | 5.36 g |
Operating temperature range | -40 °C...120 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 175 ≤ CTI <400 |
Insulating material | PC |
Insulating material group | IIIa |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-2 |
Colour |
black
Transparent |
Colour chart (similar) |
RAL 9011
- |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Flip cover mountable | No |
Marker integrateable | No |
Alternitive colours | More on request |
Customer specific cutouts possible | Yes |
Customer specific labelling possible | Yes |
Customer specific order process | See guideline under downloads |
Processing possibilities |
Laser processing
Milling |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_100719) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2639980000) |
User Documentation |
[Guideline customerspecific housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_177964)
[Guideline kundenspezifische Gehäuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_177965) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-03 |
ECLASS 14.0 | 27-19-06-03 |
ROHS | Conform |
Related products
-
Item No.:1104450000Packaging unit:10 PC
Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 22.5 mm
Electronics HousingsModular electronics housingsCH20M22 - Modular electronics housing, width of 22.5 mmCH20M22 B - Base elementCH20M22 B - Base element