Properties
Version | Modular housing, OMNIMATE Housing - series CH20M black, Base element, Width: 45 mm |
Order No. | 1104410000 |
Type | CH20M45 B BK/OR 2010 |
GTIN (EAN) | 4032248879465 |
Qty. | 6 items |
Depth | 108 mm |
Depth (inches) | 4.252 inch |
Height | 109.3 mm |
Height (inches) | 4.303 inch |
Width | 45 mm |
Width (inches) | 1.772 inch |
Net weight | 38.925 g |
Operating temperature range | -40 °C...120 °C |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 GF 30 |
Insulating material group | I |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Rail | TS 35 |
Number of slots for female connectors of the mounted assembly, max. | 12 |
Number of PCBs, max. | 2 |
Number of connection levels, max. | 3 |
Number of poles, max. | 48 |
Height of components on the PCB (usage of 1 PCB), max. | 38.6 mm |
Height of components on the PCB (usage of 2 PCB), max. | 34.7 mm |
Type of assembly of the PCB | double-sided |
According to Standard | DIN EN 61373:1999 (shock and vibration) |
Test conditions |
five housings installed in a row
200g additional weight per PCB two PCB mounted |
Proved axles |
X
Y Z |
Shock test |
|
Vibration test |
|
Thermal tests |
|
Color of clip-on foot | orange |
Number of connection levels, max. | 3 |
PCB thickness | 1.6 mm |
Tolerance for the PCB shape | ±0.1 mm |
Tolerance of circuit board thickness | ±0.15 mm |
Alternitive colours | More on request |
Customer specific labelling possible | Yes |
Customer specific order process | See guideline under downloads |
Processing possibilities | Laser processing |
Product information | Circuit board contour, restricted zones, and other information for the design in of the circuit board can be found in the category connection technology under the corresponding male headers in the downloads. |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_52321)
[PCB Reference Layout](https://mdcop.weidmueller.com/mediadelivery/asset/900_72927) [CAD data -- PCB_position_50882_LP-POSITION_45MM](https://mdcop.weidmueller.com/mediadelivery/asset/900_188762) [CAD data -- Pin_header_pin_length_CH20M_A_OV_PCB-SHL_70315](https://mdcop.weidmueller.com/mediadelivery/asset/900_188765) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1104410000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1104410000) |
User Documentation |
[Guideline customerspecific housings](https://mdcop.weidmueller.com/mediadelivery/asset/900_177964)
[Guideline kundenspezifische Gehäuse](https://mdcop.weidmueller.com/mediadelivery/asset/900_177965) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-01 |
ECLASS 14.0 | 27-19-06-01 |
ROHS | Conform |
Individual part of
-
Item No.:1519430000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
-
Item No.:1519520000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
-
Item No.:1519470000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
Electronics HousingsModular electronics housingsCH20M Samples - Design-In-supportCH20M housing - Sample kitCH20M housing - Sample kit unmounted without PCBCH20M45 - Assembly kit