Properties
Version | Front element, OMNIMATE Housing - series CH20M black, Front element, including preperation for flip cover, Width: 45 mm |
Order No. | 1104420000 |
Type | CH20M45 F BK 2010 |
GTIN (EAN) | 4032248879472 |
Qty. | 30 items |
Depth | 15.5 mm |
Depth (inches) | 0.61 inch |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 45 mm |
Width (inches) | 1.772 inch |
Net weight | 10.22 g |
Ambient temperature | -25 °C…85 °C |
Operating temperature range | -40...120 ℃ |
Humidity | 5 - 93% rel. humidity, Tu = 40°C, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 600 ≤ CTI |
Insulating material | PA 66 GF 30 |
Insulating material group | I |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Flip cover mountable | Yes |
Marker integrateable | No |
Customer specific cutouts possible | Yes |
Customer specific labelling possible | Yes |
Customer specific order process | See guideline under downloads |
Processing possibilities |
Laser processing
Milling |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53721) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1104420000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1104420000) |
User Documentation |
[Guideline customerspecific housings CH20M12-67](https://mdcop.weidmueller.com/mediadelivery/asset/900_177964)
[Guideline kundenspezifische Gehäuse CH20M12-67](https://mdcop.weidmueller.com/mediadelivery/asset/900_177965) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL ANALO.SIGN.CONV. EN](http://download.weidmueller.com/asset/download/file/38237)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [FL MACHINE SAFETY EN](http://download.weidmueller.com/asset/download/file/38228) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ETIM 10.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-03 |
ECLASS 14.0 | 27-19-06-03 |
ECLASS 15.0 | 27-19-06-03 |
ROHS | Conform |
Counterparts
-
Item No.:1104440000Packaging unit:30 PC
Modular housing, OMNIMATE Housing - series CH20M Transparent, Flip cover, Width: 45 mm
-
Item No.:1104430000Packaging unit:30 PC
Modular housing, OMNIMATE Housing - series CH20M black, Transparent, Flip cover, Width: 45 mm
Related products
Individual part of
-
Item No.:1111640000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Reference product, CH20M45 housing, completely mounted, including 4 female plugs, mounted, Enclosure set, Connection technology, Width: 45 mm
-
Item No.:1519520000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
-
Item No.:1519470000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
-
Item No.:1519430000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, Complete enclosure, Connection technology, Width: 45 mm
-
Item No.:1203350000Packaging unit:1 PC
Electronics housing sample, OMNIMATE Housing - series CH20M black, Sample kit for developers, consisting of individual parts incl. female plug, unmounted, Enclosure set, Connection technology, Width: 45 mm