Properties
Version | Flange-mounted housing, OMNIMATE Housing - series CH20M black, Housing side panel, Recess in detent foot area for BUS contact, Width: 5.2 mm |
Order No. | 2771130000 |
Type | CH20M6 BC 4P-4P BUS BK 1 1261494 |
GTIN (EAN) | 4064675031864 |
Qty. | 50 items |
Depth | 106.5 mm |
Depth (inches) | 4.193 inch |
Height | 107 mm |
Height (inches) | 4.213 inch |
Width | 5.2 mm |
Width (inches) | 0.205 inch |
Net weight | 0.54 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 400 ≤ CTI <600 |
Insulating material | PBT |
Insulating material group | II |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | black |
Colour chart (similar) | RAL 9011 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Alternitive colours | More on request |
Customer specific cutouts possible | Yes |
Customer specific labelling possible | Yes |
Customer specific order process | See guideline under downloads |
Engineering Data |
[CAD data -- PCB Reference Layout](https://mdcop.weidmueller.com/mediadelivery/asset/900_73555)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_199704) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2771130000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ROHS | Conform |
Accessories
-
Item No.:1155850000Packaging unit:300 PC
PCB plug-in connector, Bus-contact block for CH20M6, THT/THR solder connection, Number of poles: 5, 180°, Gold-plated, black
-
Item No.:1155840000Packaging unit:78 PC
PCB plug-in connector, Bus-contact block for CH20M6, THT/THR solder connection, Number of poles: 5, 180°, Gold-plated, black
Is counterpart of
-
Item No.:2771430000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M black, Housing base, Recess in detent foot area for BUS contact, Width: 6.1 mm
-
Item No.:2771440000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M Pebble grey, Housing base, Recess in detent foot area for BUS contact, Width: 6.1 mm
-
Item No.:2771400000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M Traffic grey (RAL), Housing base, Recess in detent foot area for BUS contact, Width: 6.1 mm
-
Item No.:2771410000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M red, Housing base, Recess in detent foot area for BUS contact, Width: 6.1 mm
-
Item No.:2771420000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M Agate grey, Housing base, Recess in detent foot area for BUS contact, Width: 6.1 mm