Properties
Version | Flange-mounted housing, OMNIMATE Housing - series CH20M red, Housing side panel, Width: 5.3 mm |
Order No. | 2771190000 |
Type | CH20M6 BC 4P-4P RD 1 1261515 |
GTIN (EAN) | 4064675031925 |
Qty. | 50 items |
Depth | 106.5 mm |
Depth (inches) | 4.193 inch |
Height | 107 mm |
Height (inches) | 4.213 inch |
Width | 5.3 mm |
Width (inches) | 0.209 inch |
Net weight | 11.643 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Comparative Tracking Index (CTI) | 400 ≤ CTI <600 |
Insulating material | PBT |
Insulating material group | II |
Material | Plastic |
Surface finish | untreated |
UL 94 flammability rating | V-0 |
Colour | red |
Colour chart (similar) | RAL 3020 |
Encapsulation option | No |
Protection degree | IP20 in installed state |
Alternitive colours | More on request |
Customer specific cutouts possible | Yes |
Customer specific labelling possible | Yes |
Customer specific order process | See guideline under downloads |
Engineering Data |
[CAD data -- PCB Reference Layout](https://mdcop.weidmueller.com/mediadelivery/asset/900_73555)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224332) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2771190000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 7.0 | EC001031 |
ETIM 8.0 | EC001031 |
ETIM 9.0 | EC001031 |
ECLASS 11.0 | 27-18-27-92 |
ECLASS 12.0 | 27-18-27-92 |
ECLASS 13.0 | 27-19-06-02 |
ECLASS 14.0 | 27-19-06-02 |
ROHS | Conform |
Is counterpart of
-
Item No.:2771450000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M Agate grey, Housing base, Width: 6.1 mm
-
Item No.:2771490000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M red, Housing base, Width: 6.1 mm
-
Item No.:2771460000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M Pebble grey, Housing base, Width: 6.1 mm
-
Item No.:2771480000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M Traffic grey (RAL), Housing base, Width: 6.1 mm
-
Item No.:2771470000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M black, Housing base, Width: 6.1 mm
-
Item No.:2435460000Packaging unit:50 PC
Modular housing, OMNIMATE Housing - series CH20M black, Housing base, Recess in the detent foot area for FE contact, Width: 6.1 mm
Electronics HousingsModular electronics housingsCH20M6 - Modular electronics housing, width of 6.1 mmCH20M6 BP - Housing baseCH20M6 BP - Housing base
Electronics HousingsModular electronics housingsCH20M6 - Modular electronics housing, width of 6.1 mmCH20M6 BP - Housing baseCH20M6 BP FE - Housing base including functional earth connector