CH20M67 B BUS BK/BK 2010

Modular housing, OMNIMATE Housing - series CH20M black, Base element, Recess in detent foot area for BUS contact, Width: 67.5 mm

Tuotteen tunnus 1490820000

Homologaciones

ROHS

General ordering data

Version
Código
Tipo
GTIN (EAN)
Qté.

Dimensions and weights

Depth
Depth (inches)
Altura
Height (inches)
Anchura
Larghezza (pollici)
Net weight

Temperatures

Temperatura otoczenia
Gama de temperaturas de servicio
Humedad

Environmental Product Compliance

RoHS megfelelőségi állapot
REACH SVHC

Anyagadatok

Basic material
Comparative Tracking Index (CTI)
Insulating material
Insulating material group
Surface finish
UL 94 flammability rating

Dati generali

Colour
Colour chart (similar)
Encapsulation option
Mounting rail
Protection degree

Assembly properties

Number of slots for female connectors of the mounted assembly, max.
Number of PCBs, max.
Number of connection levels, max.
Number of poles, max.
Height of components on the PCB (usage of 1 PCB), max.
Altura de componentes en PCB (aplicación de 2 PCB), máx.
Height of components on the PCB (usage of 3 PCB), max.
Leiterplattenbestückung

Mechanical tests

According to Standard
Condizioni di prova
Опробованные оси
Test de choc
Vibration test

Thermal tests

Thermal tests

Component properties

Cut out in clip-on foot area as preperation for
Färg på påklickbar fot
Number of connection levels, max.

Design - IN requirements

PCB thickness
Tolerance for the PCB shape
Tolerance of circuit board thickness

Opcje indywidualizacji

Customer specific labelling possible
Processing possibilities
Альтернативные цвета
고객 특정적 주문 절차

Important note

Informations sur le produit

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0