Properties
Version | CableLine, Conductor and cable markers, 17.5 x 9 mm, white |
Order No. | 1764050000 |
Type | CLI F 2-17.5 WS/GE |
GTIN (EAN) | 4032248052431 |
Qty. | 10 items |
Height | 17.5 mm |
Height (inches) | 0.689 inch |
Width | 9 mm |
Width (inches) | 0.354 inch |
Net weight | 21.2 g |
Operating temperature range | -30...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
Halogen | Yes |
Material | Polyester, PVC-free |
Material colour according to resistance code | 9 |
Number per sheet | 352 |
Operating temperature range | -30...120 °C |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -30 °C |
Recommended industries |
Process
Machinery |
Type of printing | neutral |
UL 94 flammability rating | HB |
Width | 9 mm |
Halogen | Yes |
Text field height | 9.53 mm |
Text field width | 17.5 mm |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1764050000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1763390000Packaging unit:50 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 66 x 11.3 mm, Transparent
MarkersConductor and cable markersCable markers > 16 mm²Related MarkersCableLine (PVC V0) >16mm²CLI TM transparent sleeve