Properties
Version | CableLine, Conductor and cable markers, 10 - 317 mm, 24 x 11.4 mm, yellow |
Order No. | 1912860000 |
Type | CLI M 2-24 SDR SG |
GTIN (EAN) | 4032248542697 |
Qty. | 100 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 24 mm |
Height (inches) | 0.945 inch |
Width | 11.4 mm |
Width (inches) | 0.449 inch |
Net weight | 0.01 g |
Operating temperature range | -30...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Colour of printing | black |
Halogen | Yes |
Material | PVC, soft, without Cadmium |
Number of markers per combination | 1 Component part = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Printed characters | To customer specification |
Printing | Custom printing |
Printing method | Ink jet technology |
Type of printing | To customer specification |
UL 94 flammability rating | V-0 |
Version | Loop |
Width | 11.4 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 10 - 317 mm |
Conductor O.D., max. | 317 mm |
Conductor O.D., min. | 10 mm |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | Yes |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1912860000) |
Product Change Notification |
[PCN CableLine_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49687)
[PCN CableLine_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49688) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |