Properties
Version | CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.4 mm |
Order No. | 1395680000 |
Type | CLI M 2-40Q NE MP |
GTIN (EAN) | 4050118196115 |
Qty. | 20 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 4 mm |
Height (inches) | 0.157 inch |
Width | 11.4 mm |
Width (inches) | 0.449 inch |
Net weight | 1.04 g |
Operating temperature range | -30...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Halogen | Yes |
Material | PVC, soft, without Cadmium |
Number of markers per combination | 1 Component part = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -30...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -30 °C |
Printed characters | neutral |
Recommended industries |
Process
Machinery |
UL 94 flammability rating | V-0 |
Version | MultiPack |
Width | 11.4 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 10 - 317 mm |
Conductor O.D., max. | 317 mm |
Conductor O.D., min. | 10 mm |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | Yes |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1395680000) |
Product Change Notification |
[PCN CableLine_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49687)
[PCN CableLine_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49688) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |