Properties
Version | CableLine, Accessories, 10 - 317 mm, 110 x 11.3 mm, black |
Order No. | 0189400000 |
Type | CLI MH 110 HSTR |
GTIN (EAN) | 4008190144784 |
Qty. | 100 items |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 110 mm |
Height (inches) | 4.331 inch |
Width | 11.3 mm |
Width (inches) | 0.445 inch |
Net weight | 1.29 g |
Operating temperature range | -30...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Material | Polyamide 66 |
Material colour according to resistance code | 0 |
Number of markers per combination | 1 Component part = Accessories |
Number of markers per packaging unit |
|
Operating temperature range | -30...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -30 °C |
Recommended industries |
Process
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Version | halogen-free |
Width | 11.3 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 10 - 317 mm |
Conductor O.D., max. | 317 mm |
Conductor O.D., min. | 10 mm |
Cross-section for connected wire | 16 - 500 mm² |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0189400000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1733651645Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651671Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651696Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651639Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651641Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651665Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651657Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651661Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651637Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651647Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651651Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651643Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651698Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651655Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651653Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651681Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651667Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651663Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651687Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651649Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651679Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651659Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651673Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651676Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651683Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651669Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301696Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301657Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301641Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301698Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301661Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301653Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301643Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301671Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301669Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301673Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301639Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301645Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301637Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301663Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301676Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301665Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301651Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301649Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301679Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301681Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301647Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301655Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301687Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301667Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301683Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301659Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651526Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651514Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651520Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651508Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651505Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651502Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651529Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651511Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651523Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651517Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301750Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301742Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301751Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301746Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301740Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301752Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301748Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301738Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301502Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301523Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301508Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301526Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301505Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301520Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301529Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301517Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301511Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301514Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301530Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, white
-
Item No.:1568300001Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.4 mm, yellow
-
Item No.:1733651738Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651751Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651748Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651742Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651750Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651746Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1733651740Packaging unit:100 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, yellow
-
Item No.:1568301741Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, blue
-
Item No.:1568301521Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, blue
-
Item No.:1568301506Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, brown
-
Item No.:1568301518Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, green
-
Item No.:1568301527Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, grey
-
Item No.:1568301512Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, orange
-
Item No.:1568301509Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, red
-
Item No.:1568301524Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, violet
-
Item No.:1568301503Packaging unit:500 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 4 x 11.3 mm, black