Properties
Version | CableLine, Conductor and cable markers, 10 - 317 mm, 66 x 11.3 mm, Transparent |
Order No. | 1763390000 |
Type | CLI TM 20-66 |
GTIN (EAN) | 4032248050840 |
Qty. | 50 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 66 mm |
Height (inches) | 2.598 inch |
Width | 11.3 mm |
Width (inches) | 0.445 inch |
Net weight | 1.3 g |
Operating temperature range | -30...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Transparent |
Halogen | Yes |
Material | PVC |
Number of markers per combination | 1 Component part = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -30...60 °C |
Operating temperature range, max. | 60 °C |
Operating temperature range, min. | -30 °C |
Recommended industries |
Process
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 11.3 mm |
Conductor cross-section, max. | 500 mm² |
Conductor cross-section, min. | 16 mm² |
Conductor O.D. | 10 - 317 mm |
Conductor O.D., max. | 317 mm |
Conductor O.D., min. | 10 mm |
Cross-section for connected wire | 16 - 500 mm² |
Halogen | Yes |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1763390000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
-
Item No.:1764050000Packaging unit:10 PC
CableLine, Conductor and cable markers, 10 - 317 mm, 17.5 x 9 mm, white
-
Item No.:1674760000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
MarkersConductor and cable markersCable markers > 16 mm²Related MarkersCableLine (PVC V0) >16mm²CLI F inlay tags for CLI TMCLI F 2-17,5
MarkersDevice markersMultiCardESGESG 9/17Blank