Properties
Version | Primary current: 125 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 0,5, closed current transformer |
Order No. | 2680200000 |
Type | CMA-31-125-5A-2,5VA-0,5 |
GTIN (EAN) | 4050118696578 |
Qty. | 1 items |
Net weight | 290 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Type of conductor | Insulated conductor only |
Round conductor | 25.7 mm |
Rail |
30 x 10 mm
25 x 12 mm 20 x 20 mm |
Installation location | Indoor use |
Load | 2.5 VA |
Primary current | 125 A |
Secondary current | 0...5 A |
Tolerance class | 0,5 |
Manufacturer | MBS AG |
Insulation class | E |
Nominal frequency | 50 Hz |
Thermal rated continuous current Ithermal | 1.2 x Irated |
Standard |
IEC 61869-1: 2007
IEC 61869-2: 2012 |
Tolerance class | 0,5 |
Approval/Certificate/Document of Conformity |
[UL- certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_101213)
[UKCA Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_297866) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_297966) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ECLASS 14.0 | 27-21-09-02 |
ROHS | Conform |