Özellikler
Order No. | 2723380000 |
Type | CMA-31-41-SNAP-ON |
GTIN (EAN) | 4050118810622 |
Qty. | 1 adet |
Height | 8 mm |
Height (inches) | 0,315 inch |
Width | 30 mm |
Width (inches) | 1,181 inch |
Net weight | 9 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC002625 |
ETIM 7.0 | EC002625 |
ETIM 8.0 | EC002625 |
ETIM 9.0 | EC002625 |
ETIM 10.0 | EC002625 |
ECLASS 9.0 | 27-18-28-07 |
ECLASS 9.1 | 23-15-90-90 |
ECLASS 10.0 | 27-18-28-07 |
ECLASS 11.0 | 27-18-28-07 |
ECLASS 12.0 | 27-18-28-07 |
ECLASS 13.0 | 27-18-28-07 |
ECLASS 14.0 | 27-18-28-07 |
ECLASS 15.0 | 27-18-28-07 |
ROHS | Conform |
Aksesuarlar
aksesuarıdır
-
Ürün No.:1482040000Ambalaj birimi:1 adet
Primary current: 75 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:2420950000Ambalaj birimi:1 adet
Primary current: 200 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:2420980000Ambalaj birimi:1 adet
Primary current: 400 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2420910000Ambalaj birimi:1 adet
Primary current: 500 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:2420890000Ambalaj birimi:1 adet
Primary current: 750 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:1482070000Ambalaj birimi:1 adet
Primary current: 500 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:1482030000Ambalaj birimi:1 adet
Primary current: 100 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 1, closed current transformer
-
-
Ürün No.:2420990000Ambalaj birimi:1 adet
Primary current: 300 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:1482080000Ambalaj birimi:1 adet
Primary current: 750 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2680210000Ambalaj birimi:1 adet
Primary current: 1000 A, Secondary current max.: 5 A, Load: , Tolerance class: , closed current transformer
-
Ürün No.:2420960000Ambalaj birimi:1 adet
Primary current: 150 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:2421030000Ambalaj birimi:1 adet
Primary current: 150 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2420920000Ambalaj birimi:1 adet
Primary current: 400 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:2420900000Ambalaj birimi:1 adet
Primary current: 600 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:2421380000Ambalaj birimi:1 adet
Primary current: 60 A, Secondary current max.: 5 A, Load: 1.25 VA, Tolerance class: 1, closed current transformer
-
Ürün No.:1482050000Ambalaj birimi:1 adet
Primary current: 250 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2420970000Ambalaj birimi:1 adet
Primary current: 600 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2421020000Ambalaj birimi:1 adet
Primary current: 200 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2680200000Ambalaj birimi:1 adet
Primary current: 125 A, Secondary current max.: 5 A, Load: 2.5 VA, Tolerance class: 0,5, closed current transformer
-
Ürün No.:2680150000Ambalaj birimi:1 adet
Primary current: 1000 A, Secondary current max.: 5 A, Load: , Tolerance class: , closed current transformer
-
Ürün No.:2420940000Ambalaj birimi:1 adet
Primary current: 250 A, Secondary current max.: 5 A, Load: 5 VA, Tolerance class: 1, closed current transformer