Özellikler
Version | Primary current: 500 A, Output : 0(4)-20 mA, 0(2)-10 V, Load: 1 VA |
Order No. | 1532050000 |
Type | CMA-3151-500-AO-24DC-05 |
GTIN (EAN) | 4050118337167 |
Qty. | 1 adet |
Depth | 71 mm |
Depth (inches) | 2,795 inch |
117,8 mm | |
Height (inches) | 4,638 inch |
Width | 80 mm |
Width (inches) | 3,15 inch |
Net weight | 240 g |
Operating temperature | -20 °C...60 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Round conductor | 28 mm |
Rail | 30 x 10 mm |
Load | 1 VA |
Primary current | 500 A |
Secondary current | 0...0.02 A |
Tolerance class | 0,5 |
Transmission ratio | 1:600 |
Manufacturer | MBS AG |
Insulation class | E |
Measurement accuracy | Class 2 |
Nominal frequency | 50 Hz |
Protection degree | IP20 |
Thermal rated continuous current Ithermal | 1.5 x Irated |
Output current |
0...20 mA
4...20 mA (with 24V DC auxiliary voltage) |
Output voltage, note |
0...10 V
2...10 V (with 24 V DC auxiliary voltage) |
Galvanic isolation | between input/output |
Test voltage | 4 kV |
Tolerance class | 0,5 |
Approval/Certificate/Document of Conformity | [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_256206) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ECLASS 14.0 | 27-21-09-02 |
ROHS | Conform |