Properties
Version | Primary current: 1250 A, Secondary current max.: 5 A, Load: , Tolerance class: , closed current transformer |
Order No. | 2680220000 |
Type | CMA-51-1250-5A-5VA-0,5 |
GTIN (EAN) | 4050118696561 |
Qty. | 1 items |
Net weight | 370 g |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Type of conductor | Insulated conductor only |
Round conductor | 43 mm |
Rail |
50 x 12 mm
40 x 30 mm |
Installation location | Indoor use |
Primary current | 1,250 A |
Secondary current | 0...5 A |
Manufacturer | MBS AG |
Nominal frequency | 50 Hz |
Protection degree | IP20 |
Thermal rated continuous current Ithermal | 1.2 x Irated |
Approval/Certificate/Document of Conformity |
[UL- certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_101213)
[UKCA Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_297866) [Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_297966) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_229368) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2680220000) |
Technical Documentation | [3D drawing](https://mdcop.weidmueller.com/mediadelivery/asset/900_229300) |
User Documentation |
[Device description -- instruction sheet english.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35447)
[Device description -- Betriebsanleitung deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_35448) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ECLASS 14.0 | 27-21-09-02 |
ROHS | Conform |
Is accessory of
-
Item No.:2007420000Packaging unit:1 PC
Remote I/O module, IP20, 6-channel, Input, Power measurement, PUSH IN connection
-
I/O SystemsI/O System IP20 - u-remoteModulesPower measurement module