Properties
Version | Primary current: 64 A, Secondary current max.: 1 A, Load: 0.5 VA, Tolerance class: 1, closed current transformer |
Order No. | 2556010000 |
Type | CMA-CTM-7-64-1A-0.5VA-1 |
GTIN (EAN) | 4050118566079 |
Qty. | 1 items |
Available until | 31.01.2020 |
Depth | 19 mm |
Depth (inches) | 0.748 inch |
46.5 mm | |
Height (inches) | 1.831 inch |
Width | 27.5 mm |
Width (inches) | 1.083 inch |
Net weight | 65 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | -5 °C...50 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Type of conductor | Insulated conductor only |
Round conductor | 7.6 mm |
Installation location | Indoor use |
Load | 0.5 VA |
Primary current | 64 A |
Secondary current | 0...1 A |
Tolerance class | 1 |
Manufacturer | MBS AG |
Insulation class | E |
Nominal frequency | 50 Hz |
Thermal rated continuous current Ithermal | 1.0 x Irated |
Standard |
IEC 61869-1: 2007
IEC 61869-2: 2012 |
Tolerance class | 1 |
Approval/Certificate/Document of Conformity |
[UL- certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_236961)
[Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_256203) [UKCA Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_297867) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_239528) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2556010000) |
User Documentation | [Device description -- Betriebsanleitung deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_192167) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ECLASS 14.0 | 27-21-09-02 |
ROHS | Conform |