Properties
Version | Residual current transformer, Primary current: 25 A, Round conductor: 120.00 mm, closed current transformer |
Order No. | 2603450000 |
Type | CMA-RCM-DACT-120 |
GTIN (EAN) | 4050118665406 |
Qty. | 1 items |
Local product | Only available in certain countries |
Depth | 37 mm |
Depth (inches) | 1.457 inch |
Height | 191.5 mm |
Height (inches) | 7.539 inch |
Width | 210 mm |
Width (inches) | 8.268 inch |
Net weight | 240 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | -10 °C...70 °C |
Residual current measuring | Yes |
Type of conductor | Insulated conductor only |
Round conductor | 120 mm |
Installation location | Indoor use |
Frequency band | 30 Hz…3 kHz |
Load | 0 VA |
Primary current | 25 A |
Secondary current | 0...0.04 A |
Tolerance class | 1 |
Transmission ratio | 1:600 |
Manufacturer | MBS AG |
Coil resistance | 8 Ω |
Measurement accuracy | Class 1 (IEC 6206-21) |
Protection degree | IP40 |
Input measurement range | 0.02…2 A / 0.25…25 A depending on terminal assignment |
Galvanic isolation | yes |
Impulse withstand voltage | 8 kV |
Pollution severity | 3 |
Rated voltage | 800 V |
Standard | EN 60044⁄1 |
Tolerance class | 1 |
User Documentation | [Device description -- Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_93112) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002048 |
ETIM 7.0 | EC002048 |
ETIM 8.0 | EC002048 |
ETIM 9.0 | EC002048 |
ECLASS 9.0 | 27-21-09-02 |
ECLASS 9.1 | 27-21-09-02 |
ECLASS 10.0 | 27-21-09-02 |
ECLASS 11.0 | 27-21-09-02 |
ECLASS 12.0 | 27-21-09-02 |
ECLASS 13.0 | 27-21-09-02 |
ROHS | Conform |
Is accessory of
-
Item No.:2007420000Packaging unit:1 PC
Remote I/O module, IP20, 6-channel, Input, Power measurement, PUSH IN connection
I/O SystemsI/O System IP20 - u-remoteModulesPower measurement module