Connect Power PROtop with wide-range input
Production processes constantly need to be made more efficient. As well as performance, energy efficiency and ustainability are also playing an increasingly important role in cutting-edge industry. PROtop power supplies combine excellent performance data with exemplary sustainability, which has a positive impact on the productivity of the entire production facility.
PROtop offers a number of advantages that give you a real competitive edge. These include the permanent reduction of energy costs thanks to high efficiencies as well as the increase in plant availability due to long service life and high MTBF values. In addition, there is a high functional density due to the extremely spacesaving designs.
PROtop can achieve significant savings compared to conventional power supply units. Its increased efficiency saves an average of 50 kWh per day in a mediumsized production facility with approx. 100 PROtop power supplies working in three-shift operation. This adds up to over 15,000 kWh a year and also improves the facility’s carbon footprint. The service life, which is twice as long as that of standard power supplies, also sustainably reduces the costs of repurchase and exchange.
PROtop offers a number of advantages that give you a real competitive edge. These include the permanent reduction of energy costs thanks to high efficiencies as well as the increase in plant availability due to long service life and high MTBF values. In addition, there is a high functional density due to the extremely spacesaving designs.
PROtop can achieve significant savings compared to conventional power supply units. Its increased efficiency saves an average of 50 kWh per day in a mediumsized production facility with approx. 100 PROtop power supplies working in three-shift operation. This adds up to over 15,000 kWh a year and also improves the facility’s carbon footprint. The service life, which is twice as long as that of standard power supplies, also sustainably reduces the costs of repurchase and exchange.
-
Art.-Nr.:2467230000VPE:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Art.-Nr.:2467240000VPE:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Art.-Nr.:2467250000VPE:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Art.-Nr.:2467260000VPE:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Art.-Nr.:2467270000VPE:1 PC
Power supply, switch-mode power supply unit, 48 V
Ihrem Warenkorb hinzugefügt