Properties
Version | Capacity module |
Order No. | 1222240000 |
Type | CP M CAP |
GTIN (EAN) | 4050118005523 |
Qty. | 1 items |
Available until | 31.10.2022 |
Depth | 150 mm |
Depth (inches) | 5.905 inch |
Height | 130 mm |
Height (inches) | 5.118 inch |
Width | 34 mm |
Width (inches) | 1.339 inch |
Net weight | 724 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | c9dca554-f123-4c2f-a680-5a7631aa9527 |
DC current consumption | 25 mA @24 V after charging process |
DC input voltage range | 18…30 V DC |
Rated input voltage | 24 V DC |
Wire connection method | Screw connection |
Peak current output | load dependent (typ. 40 A for 1 ms) |
Recovery time for the capacitor | Approx. 1 sec. |
Switching thresholds |
21.6 V DC, relay is on for Power Good
20.4 V DC, relay is off for Power Fail |
Voltage monitoring | Yes |
Wire connection method | Screw connection |
Humidity | 5...95 %, no condensation |
Mounting position, installation notice | Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between. |
MTBF |
|
Power loss, idling | 600 mW |
Protection degree | IP20 |
Interference immunity test acc. to | EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips) |
Noise emission in accordance with EN55032 | Class B |
Shock resistance IEC 60068-2-27 | 15 g In all directions |
Vibration resistance IEC 60068-2-6 | 1 g according to EN 50178 |
Insulation voltage | 0.5 kV Input / output - Box |
Pollution severity | 2 |
Protection class | III, with no ground connection, for SELV |
Electrical machine equipment | Acc. to EN60204 |
For use with electronic equipment | Acc. to EN50178 / VDE0160 |
Conductor cross-section, AWG/kcmil , max. | 12 |
Conductor cross-section, AWG/kcmil , min. | 26 |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Number of terminals | 4 (++--) |
Wire connection cross section, flexible (input), max. | 4 mm² |
Conductor cross-section, AWG/kcmil , max. | 12 |
Conductor cross-section, AWG/kcmil , min. | 26 |
Conductor cross-section, flexible , max. | 2.5 mm² |
Conductor cross-section, flexible , min. | 0.5 mm² |
Conductor cross-section, rigid , max. | 6 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Number of terminals | 3 (CO contacts) |
Floating contact | Yes |
Approval/Certificate/Document of Conformity |
[CP M CAP UL 508.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306203)
[DE_PA5200_160512_001.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35679) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_204266) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1222240000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1222240000) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_38550) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002850 |
ETIM 7.0 | EC002850 |
ETIM 8.0 | EC002850 |
ETIM 9.0 | EC002850 |
ECLASS 9.0 | 27-04-06-92 |
ECLASS 9.1 | 27-04-92-01 |
ECLASS 10.0 | 27-04-06-92 |
ECLASS 11.0 | 27-04-06-92 |
ECLASS 12.0 | 27-04-06-92 |
ECLASS 13.0 | 27-04-06-92 |
ECLASS 14.0 | 27-04-06-92 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![TUEV](/picture/TUEV.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E258476 |