Properties
Version | Diode module |
Order No. | 1222220000 |
Type | CP M DM40 |
GTIN (EAN) | 4050118005455 |
Qty. | 1 items |
Delivery status | This article will no longer be available in the future. |
Available until | 31.10.2022 |
Alternative product | [2486100000](~/p/2486100000) |
Depth | 150 mm |
Depth (inches) | 5.905 inch |
130 mm | |
Height (inches) | 5.118 inch |
Width | 60 mm |
Width (inches) | 2.362 inch |
Net weight | 867 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -25 °C...70 °C |
Humidity | 5...95 %, no condensation |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | c9dca554-f123-4c2f-a680-5a7631aa9527 |
DC input voltage range | 18…30 V DC |
Input current | 2 x 20 A or 1 x 40 A |
Rated input voltage | 24 V DC |
Wire connection method | Screw connection |
Continuous output current @ UNominal |
48 A @ 45 °C
45 A @ 55 °C 30 A @ 70 °C |
Nominal output current for Unom | 40 A @ 60 °C |
Output current, max. | 48 A |
Output voltage, note | Voltage input - 0.7 V |
Rated output voltage | 24 V DC ± 1 % |
Switching thresholds |
21.6 V DC, relay is on for Power Good
20.4 V DC, relay is off for Power Fail |
Voltage monitoring | Yes, In both inputs |
Wire connection method | Screw connection |
Degree of efficiency | > 97% @ 24 V Input voltage |
Humidity | 5...95 %, no condensation |
Mounting position, installation notice | Horizontal on TS35 mounting rail. 50 mm of clearance at top & bottom for air circ. Can mount side by side with no space in between. |
Protection degree | IP20 |
Interference immunity test acc. to | EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted) |
Noise emission in accordance with EN55032 | Class B |
Shock resistance IEC 60068-2-27 | 15 g In all directions |
Vibration resistance IEC 60068-2-6 | 1 g according to EN 50178 |
Insulation voltage | 0.5 kV Input / output - Box |
Pollution severity | 2 |
Protection class | III, with no ground connection, for SELV |
Electrical machine equipment | Acc. to EN60204 |
For use with electronic equipment | Acc. to EN50178 / VDE0160 |
Conductor cross-section, AWG/kcmil , max. | 6 |
Conductor cross-section, AWG/kcmil , min. | 22 |
Conductor cross-section, flexible , min. | 2.5 mm² |
Conductor cross-section, rigid , max. | 16 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Number of terminals | 4 (1+, 2+, 1-, 2-) |
Wire connection cross section, flexible (input), max. | 10 mm² |
Conductor cross-section, AWG/kcmil , max. | 6 |
Conductor cross-section, AWG/kcmil , min. | 22 |
Conductor cross-section, flexible , max. | 10 mm² |
Conductor cross-section, flexible , min. | 2.5 mm² |
Conductor cross-section, rigid , max. | 16 mm² |
Conductor cross-section, rigid , min. | 0.5 mm² |
Number of terminals | 4 (3 +, 4 +, 3 -, 4 -) |
Floating contact | Yes |
Approval/Certificate/Document of Conformity |
[CP M DM UL 508.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_306204)
[DE_PA5200_160512_001.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35679) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60757) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1222220000) |
User Documentation | [Operating instructions](https://mdcop.weidmueller.com/mediadelivery/asset/900_38548) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 9.0 | EC002540 |
ECLASS 9.0 | 27-04-07-01 |
ECLASS 9.1 | 27-04-07-01 |
ECLASS 10.0 | 27-04-07-01 |
ECLASS 11.0 | 27-04-07-90 |
ECLASS 12.0 | 27-04-07-90 |
ECLASS 13.0 | 27-04-07-90 |
ECLASS 14.0 | 27-04-07-90 |
Approvals |       |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E258476 |