Properties
Version | CUBESERIES, Relay, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 16 A, Plug-in connection, Test button available: No |
Order No. | 3052280000 |
Type | CRI10012 |
GTIN (EAN) | 4099987022118 |
Qty. | 10 items |
Depth | 15.7 mm |
Depth (inches) | 0.618 inch |
Height | 29 mm |
Height (inches) | 1.142 inch |
Width | 12.7 mm |
Width (inches) | 0.5 inch |
Net weight | 14 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -20 °C...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (cURus) | E223474 |
Rated control voltage | 12 V DC |
Rated current DC | 33.3 mA |
Power rating | 400 mW |
Coil resistance | 360 Ω ± 10 % |
Status indicator | No |
Rated switching voltage | 250 V AC |
Continuous current | 16 A |
Max. switching frequency at rated load | 0.1 Hz |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 250 V |
Min. switching power |
10 mA @ 12 V
100 mA @ 5 V |
AC switching capacity (resistive), max. | 4000 VA |
DC switching capacity (resistive), max. | 384 W @ 24 V |
Switch-on delay | ≤ 12 ms |
Switch-off delay | ≤ 6 ms |
Contact type | 1 CO contact (AgNi) |
Mechanical service life | 3 x 107 switching cycles |
Operating altitude |
≤ 2000 m
above sea level |
Test button available | No |
Mechanical switch position indicator | No |
Colour | blue |
Pollution severity | 3 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 10 mm |
Dielectric strength for control side - load side | 5 kVeff / 1min |
Dielectric strength of open contact | 1 kVeff / 1 min |
Impulse withstand voltage at input and output | 4 kV (1.2/50 µs) |
Certificate No. (CSA) | 607178-80219312 |
Certificate No. (cURus) | E223474 |
Wire connection method | Plug-in connection |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_321215) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001437 |
ETIM 7.0 | EC001437 |
ETIM 8.0 | EC001437 |
ETIM 9.0 | EC001437 |
ECLASS 9.0 | 27-37-16-01 |
ECLASS 9.1 | 27-37-16-01 |
ECLASS 10.0 | 27-37-16-01 |
ECLASS 11.0 | 27-37-16-01 |
ECLASS 12.0 | 27-37-16-01 |
ECLASS 13.0 | 27-37-16-01 |
ECLASS 14.0 | 27-37-16-01 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E223474 |