CRIKIT P 12VDC 1CO L/D/PB UL

, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 16 A, PUSH IN, Test button available: Yes

Tuotteen tunnus 8000158717

General ordering data

Version
Order No.
Type

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)

Temperatures

Ambient temperature

Control side

Rated control voltage
Rated current DC
Power rating
Coil resistance
Status indicator
Protective circuit
Coil voltage of the replacement relay deviating from the rated control voltage
Coil voltage of the replacement relay

Load side

Rated switching voltage
Continuous current
Max. switching frequency at rated load
Max. switching voltage, AC
Max. switching voltage, DC
Min. switching power
AC switching capacity (resistive), max.
DC switching capacity (resistive), max.
Switch-on delay
Switch-off delay
Contact type
Mechanical service life

General data

Operating altitude
Mounting rail
Test button available
Version of test button
Mechanical switch position indicator
Colour
UL94 flammability rating component

Insulation coordination

Surge voltage category
Impulse withstand voltage
Protection degree

Connection data

Wire connection method
Stripping length, rated connection
Clamping range, rated connection
Clamping range, min.
Clamping range, max.
Wire cross-section, solid, min.
Wire cross-section, solid, max.
Wire cross-section, solid, min. (AWG)
Wire cross-section, solid, max. (AWG)
Conductor cross-section, flexible, AEH (DIN 46228-1), max.
Blade size

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0