Properties
Version | Assortment crimping tool, Crimping tool: PZ 3, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: Weidmüller |
Order No. | 9028650000 |
Type | CRIMP-SET PZ 3 |
GTIN (EAN) | 4032248384044 |
Qty. | 1 items |
Packaging | Plastic box |
Depth | 261 mm |
Depth (inches) | 10.276 inch |
Height | 57 mm |
Height (inches) | 2.244 inch |
Width | 338 mm |
Width (inches) | 13.307 inch |
Net weight | 1,723.38 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Set includes crimping tool for up to 6 mm², stripping tool and wire-end ferrules in Weidmüller colour code |
Colour code | Weidmüller |
Crimping range, max. | 6 mm² |
Crimping range, min. | 0.5 mm² |
Crimping tool | PZ 3 |
Number of AEH | 3,100 pcs. |
Packaging | Plastic box |
Stripping tool | STRIPAX |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 27-40-02-18 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |