Properties
Version | Assortment crimping tool, Crimping tool: PZ 4, Stripping tool: STRIPAX, Crimping range, min.: 0.5, Colour code: Weidmüller |
Order No. | 9025800000 |
Type | CRIMP-SET PZ 4 |
GTIN (EAN) | 4008190145156 |
Qty. | 1 items |
Packaging | Plastic box |
Depth | 261 mm |
Depth (inches) | 10.276 inch |
Height | 57 mm |
Height (inches) | 2.244 inch |
Width | 338 mm |
Width (inches) | 13.307 inch |
Net weight | 1,728.66 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Description of article | Set includes crimping tool for up to 4 mm², stripping tool and wire-end ferrules in Weidmüller colour code |
Colour code | Weidmüller |
Crimping range, max. | 4 mm² |
Crimping range, min. | 0.5 mm² |
Crimping tool | PZ 4 |
Number of AEH | 3,000 pcs. |
Packaging | Plastic box |
Stripping tool | STRIPAX |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 27-40-02-18 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |
Accessories
-
-
Item No.:9012500000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 4mm², Trapezoidal crimp
-
Item No.:0690700000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:0463000000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9019160000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:0462900000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
-
-
-
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.5mm²packed loose in polythene bag
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.5mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.0mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 2.5mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.75mm²packed loose in polythene bag
ToolsAssortmentAssortment box/case (empty) and insertsCase
ToolsAssortmentAssortment box/case (empty) and insertsInserts
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
Individual parts
-
Item No.:0462900000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9019160000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:0463000000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9012500000Packaging unit:1 PC
Pressing tool, Crimping tool for wire-end ferrules, 0.5mm², 4mm², Trapezoidal crimp
-
-
Item No.:0690700000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
-
-
-
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.75mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 2.5mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.0mm²packed loose in polythene bag
ToolsCrimping tools... for wire end ferrulesCrimping tools
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.5mm²packed loose in polythene bag
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.5mm²packed loose in polythene bag
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
ToolsAssortmentAssortment box/case (empty) and insertsInserts
ToolsAssortmentAssortment box/case (empty) and insertsCase