CRIMP-SET PZ 6/5

Assortment crimping tool, Crimping tool: PZ 6/5, Stripping tool: STRIPAX, Crimping range, min.: 0.25, Colour code: Weidmüller

Item No. 9028740000

Properties

Accessories

    ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.5mm²packed loose in polythene bag
  • H0,5/14D W
    Item No.:
    9019010000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 10 mm, 8 mm, white

  • ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
  • STRIPAX
    Item No.:
    9005000000
    Packaging unit:
    1 PC

    Tools, Stripping and cutting tool

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 6.0mm²
  • H6,0/20T GN
    Item No.:
    9021130000
    Packaging unit:
    100 PC

    Wire-end ferrule, Standard, 14 mm, 12 mm, green

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.75mm²packed loose in polythene bag
  • H0,75/14T HBL
    Item No.:
    9021040000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.5mm²packed loose in polythene bag
  • H1,5/14D SW
    Item No.:
    9019120000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 10 mm, 8 mm, black

  • ToolsCrimping tools... for wire end ferrulesCrimping tools
  • PZ 6/5
    Item No.:
    9011460000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 2.5mm²packed loose in polythene bag
  • H2,5/19T GR
    Item No.:
    9021080000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 14 mm, 12 mm, grey

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 4.0mm²packed loose in polythene bag
  • H4,0/18T OR
    Item No.:
    9021100000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 12 mm, 10 mm, orange

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.0mm²packed loose in polythene bag
  • H1,0/14D R
    Item No.:
    9019080000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 10 mm, 8 mm, red

Individual parts

    ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 6.0mm²
  • H6,0/20T GN
    Item No.:
    9021130000
    Packaging unit:
    100 PC

    Wire-end ferrule, Standard, 14 mm, 12 mm, green

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.5mm²packed loose in polythene bag
  • H0,5/14D W
    Item No.:
    9019010000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 10 mm, 8 mm, white

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 4.0mm²packed loose in polythene bag
  • H4,0/18T OR
    Item No.:
    9021100000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 12 mm, 10 mm, orange

  • ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools
  • STRIPAX
    Item No.:
    9005000000
    Packaging unit:
    1 PC

    Tools, Stripping and cutting tool

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 2.5mm²packed loose in polythene bag
  • H2,5/19T GR
    Item No.:
    9021080000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 14 mm, 12 mm, grey

  • ToolsCrimping tools... for wire end ferrulesCrimping tools
  • PZ 6/5
    Item No.:
    9011460000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.75mm²packed loose in polythene bag
  • H0,75/14T HBL
    Item No.:
    9021040000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.5mm²packed loose in polythene bag
  • H1,5/14D SW
    Item No.:
    9019120000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 10 mm, 8 mm, black

  • ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.0mm²packed loose in polythene bag
  • H1,0/14D R
    Item No.:
    9019080000
    Packaging unit:
    500 PC

    Wire-end ferrule, Standard, 10 mm, 8 mm, red