Properties
Version | Assortment crimping tool, Crimping tool: STRIPAX-Plus, Stripping tool: STRIPAX-Plus, Crimping range, min.: 0.5, Colour code: Miscellaneous |
Order No. | 9028790000 |
Type | CRIMP-SET STRIPAX PLUS T |
GTIN (EAN) | 4032248392773 |
Qty. | 1 items |
Depth | 261 mm |
Depth (inches) | 10.276 inch |
Height | 57 mm |
Height (inches) | 2.244 inch |
Width | 338 mm |
Width (inches) | 13.307 inch |
Net weight | 1,101.61 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | Lead 7439-92-1 |
SCIP | 1eacbb3e-7931-4ebb-9179-f29fd9b50028 |
Colour code | Miscellaneous |
Crimping range, max. | 2.5 mm² |
Crimping range, min. | 0.5 mm² |
Crimping tool | STRIPAX-Plus |
Number of AEH | 2,500 pcs. |
Stripping tool | STRIPAX-Plus |
Product Change Notification |
[Technische Änderung für Crimpwerkzeug stripax plus 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_310211)
[Technical change to Crimping tool Stripax plus 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_310212) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000524 |
ETIM 7.0 | EC000524 |
ETIM 8.0 | EC000524 |
ETIM 9.0 | EC000524 |
ECLASS 9.0 | 27-40-02-18 |
ECLASS 9.1 | 27-40-02-18 |
ECLASS 10.0 | 27-40-02-18 |
ECLASS 11.0 | 27-40-02-18 |
ECLASS 12.0 | 27-40-02-18 |
ECLASS 13.0 | 27-40-02-18 |
ECLASS 14.0 | 27-40-02-18 |