Properties
Version | Tools, Crimping tool for wire-end ferrules, 6mm², 25mm², Trapezoidal crimp |
Order No. | 9040470000 |
Type | CRIMPER 25 Z |
GTIN (EAN) | 4008190461485 |
Qty. | 1 items |
Width | 250 mm |
Width (inches) | 9.842 inch |
Net weight | 529.57 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | (1)Crimping tool |
Version | Mechanical, without interchangeable inserts |
Crimping range, max. | 25 mm² |
Crimping range, min. | 6 mm² |
Type of contact | Uninsulated connection |
Crimping type/profile | Trapezoidal crimp |
Wire end ferrules cross-section, max. | 25 mm² |
Product information |
Crimping range 2 (with multiple crimping positions): 10 mm2, 2 x 4 mm2, 2 x 6 mm2 Crimping range 4 (with multiple crimping positions): 16 mm2, 2 x 10 mm2 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000168 |
ETIM 7.0 | EC000168 |
ETIM 8.0 | EC000168 |
ETIM 9.0 | EC000168 |
ETIM 10.0 | EC000168 |
ECLASS 9.0 | 21-04-38-11 |
ECLASS 9.1 | 21-04-38-11 |
ECLASS 10.0 | 21-04-38-11 |
ECLASS 11.0 | 21-04-38-11 |
ECLASS 12.0 | 21-04-38-11 |
ECLASS 13.0 | 21-04-38-11 |
ECLASS 14.0 | 21-04-38-11 |
ECLASS 15.0 | 21-04-38-11 |