Properties
Version | Automatic machines, Automatic stripper and crimper |
Order No. | 2833890000 |
Type | CRIMPFIX ECO |
GTIN (EAN) | 4064675422570 |
Qty. | 1 items |
Depth | 323 mm |
Depth (inches) | 12.717 inch |
Height | 188 mm |
Height (inches) | 7.402 inch |
Width | 230 mm |
Width (inches) | 9.055 inch |
Net weight | 12,496 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | d2df479e-2b79-4e98-adc7-b03577df98ae |
Consumables | Linked wire-end ferrules |
Crimping | Trapezoidal |
Crimping length | 8 mm |
Crimping range, max. | 2.5 mm² |
Crimping range, min. | 0.5 mm² |
Drive | Electro-mechanical |
Electrical connection | 100-240 V / 50/60 Hz / 100 VA |
Length of wire-end ferrule | 14 mm |
Pulse time | approx. 1.5 s |
Stripping range | 0.5 - 2.5 mm² (~AWG 20-14) |
Wire end ferrules cross-section, max. | 2.5 mm² |
Wire end ferrules cross-section, min. | 0.5 mm² |
User Documentation | [OPIN CRIMPFIX ECO WEB](https://mdcop.weidmueller.com/mediadelivery/asset/900_256600) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002778 |
ETIM 7.0 | EC002778 |
ETIM 8.0 | EC002778 |
ETIM 9.0 | EC002778 |
ECLASS 9.0 | 17-13-01-01 |
ECLASS 9.1 | 17-13-01-01 |
ECLASS 10.0 | 17-13-01-01 |
ECLASS 11.0 | 17-13-01-01 |
ECLASS 12.0 | 17-13-01-01 |
ECLASS 13.0 | 17-13-01-01 |
ROHS | Conform |
Spare parts
-
-
Item No.:2875570000Packaging unit:1 PC
Automatic machines, Replacement part
Automatic MachinesStripping and crimping machinesAccessories / replacement parts